463637
Quantity | Unit price |
---|---|
100 - 999 | R 30,4428 |
1000 - 2499 | R 8,6351 |
2500 - 4999 | R 5,4668 |
5000 + | R 3,6492 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Cap Type | Protects Bolt & Nut & Washer |
Fitting Style | Snap-On |
Bolt Thread | M6 |
Inside Diameter | 13.5 mm |
Inside Diameter | 0.531 in |
Inside Height | 7.0 mm |
Inside Height | 0.276 in |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.571 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Lip Height | 1.6 mm |
Lip Height | 0.063 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue