Quantity | Unit price |
---|---|
1000 - 4999 | R 4,1852 |
5000 - 9999 | R 3,8633 |
10000 + | R 3,638 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 4.8 mm |
---|---|
Spacer Length | 0.189 in |
Compatible Thread Sizes (All) | #4,2.9mm self tapping screw |
Head Shape | Round |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Full Material | Nylon 6/6 |
Body Diameter | 6.7 mm |
Body Diameter | 0.264 in |
Material Flammability Standard | UL94 V-0 |
Square Size | 4.3 mm |
Square Size | 0.169 in |
Hole Size | 4.3 mm |
Hole Size | 0.169 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue