Quantity | Unit price |
---|---|
20 - 59 | R 85,1366 |
60 - 199 | R 36,627 |
200 - 599 | R 33,8295 |
600 - 1199 | R 32,0542 |
1200 + | R 30,2648 |
Overall Height | 12.3 mm |
---|---|
Overall Height | 0.484 in |
Overall Length | 24.2 mm |
Overall Length | 0.953 in |
Overall Width | 24.2 mm |
Overall Width | 0.953 in |
Case Full Material | Acrylonitrile Butadiene Styrene |
Case Material | ABS |
Colour | Black |
Fitting Type | Snap In |
Full Material | Acrylonitrile Butadiene Styrene |
Magnet Material | Ferrite |
Mount Type | Clip In |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue