Menu Search

Snap In Latch 4.9 mm 5.3 mm (PT) Black

This snap latch is made from black Nylon and is an ideal panel fastener, fitting a wide range of panel depths and mounting hole size.
Item code:

551664

8958 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 7,1857
5000 + R 6,4531
Standard pack: 1000

Order in multiple of 1000

Total price:

R 7 185,70

1000 x R 7,1857

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Panels Thick
Fitting Style Snap Fit
Full Material Polyamide
Rivet Type Quarter Turn
Type 2
Closed Height 5.0 mm
Fixed Panel Hole Diameter Range 7.7 mm | 0.303 in
Removable Panel Hole Diameter Range 7.0 mm | 0.276 in
Panel Thickness 6.0 mm
Compatible Panel Thickness Range 4.9 - 5.3 mm
Base Depth 12.0 mm
Plunger Diameter 7.5 mm
Head Diameter 10.5 mm
Price per piece incl VAT 0.3076 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us