Menu Search

Sliding Clamp - for Solid Round Bar 8.0 M4 Polyamide

Slinding Clamp for Solid Round bar is perfect for fast placing, locking, releasing, and repositioning sliding bars in applications. It's reading line enables quick, easy, and accurate alignment. It is fixedly placed in an assembly for further stability. It is heat resistant up to 90°C.
Item code:

20191238

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 169,123
10 - 19 R 1 052,2107
20 - 49 R 993,7545
50 - 99 R 935,2984
100 + R 876,8422
Standard pack: 1

Order in multiple of 1

Total price:

R 1 169,12

1 x R 1 169,123

Specifications

Imperial
Metric
SKU attributes
Handle Material Polyamide
Handle Colour Black
d1 8.0
d2 M4
d3 6.0
h1 48.5
h4 17.0
h5 15.5
W1 21.0
w2 36.0
W3 14.0
W4 20.0
W5 15.0
W6 25.0
Allowable holding torque max. Nm 3.0
Allowable sliding torque max. Nm 400.0
Material Polyamide
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us