Menu Search

Single Universal Joint 17.0 53.0 304 Stainless Steel

This Single Universal Joint with unbored solid ends is used in mechanical systems where rotating motion must be transmitted across misaligned shafts. Made from stainless and can be bent up to 45 degrees per joint. It is durable, can endure heavy loads, and highly resistant to wear and corrosion.
Item code:

20216504

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 805,1669
5 - 9 R 724,7313
10 - 19 R 684,4121
20 + R 603,9765
Standard pack: 1

Order in multiple of 1

Total price:

R 805,17

1 x R 805,1669

Specifications

Imperial
Metric
SKU attributes
Bore dia Unbored
d tol. h4 17.0
l1 53.0
l2 26.0
l3 18.0
Weight g 50.0
Material 304 Stainless Steel
Bearing Type Plain Bearing

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us