496742
Quantity | Unit price |
---|---|
1500 - 4499 | R 2,6629 |
4500 + | R 2,3952 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 30.0 mm |
---|---|
Cup Diameter | 1.181 in |
Price per piece incl VAT | 0.1483 GBP |
Overall Thickness | 11.4 mm |
Overall Thickness | 0.449 in |
Hanging Method | Suction |
Full Material | Polyvinyl Chloride |
Colour | White |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue