Menu Search

Side Pull Tab Plug 23.2 mm 29.4 mm LDPE Blue

This blue side pull tab offers excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The side pull tab provides additional help to remove the part from a tight fit.
Item code:

P-33

2203 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 4,4374
5000 + R 1,811
Standard pack: 5000

Order in multiple of 500

Total price:

R 2 218,70

500 x R 4,4374

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Pull Tab
Overall Height 22.2 mm
Overall Diameter 35.7 mm
Minimum Overall Diameter 23.2 mm
Maximum Overall Diameter 29.4 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us