MNI-HT-4-2
Quantity | Unit price |
---|---|
1000 - 4999 | R 3,5497 |
5000 - 9999 | R 2,7334 |
10000 + | R 2,3952 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 0.8 mm |
---|---|
Base Height | 0.031 in |
Base Outside Diameter | 3.7 mm |
Base Outside Diameter | 0.146 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 7.1 mm |
Flange Outside Diameter | 0.28 in |
Inside Diameter | 3.0 mm |
Inside Diameter | 0.118 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Colour | Black |
Compatible Screw Sizes (All) | #4. M2.5 |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue