Menu Search

Shoulder Washer 10.5 mm 21.0 mm 35.0 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312084159935

2526 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 7,2043
1000 + R 5,7954
Standard pack: 500

Order in multiple of 500

Total price:

R 3 602,15

500 x R 7,2043

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 32.0 mm
Base Outside Diameter 14.5 mm
Flange Height 3.0 mm
Flange Outside Diameter 21.0 mm
Inside Diameter 10.5 mm
Thickness 35.0 mm
Colour Black
Washer Type Insulation Sleeve
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us