Quantity | Unit price |
---|---|
250 - 499 | R 3,23 |
500 - 999 | R 2,8445 |
1000 + | R 2,0337 |
Base Height | 1.0 mm |
---|---|
Base Height | 0.039 in |
Base Outside Diameter | 6.5 mm |
Base Outside Diameter | 0.256 in |
Flange Height | 0.5 mm |
Flange Height | 0.02 in |
Flange Outside Diameter | 12.0 mm |
Flange Outside Diameter | 0.472 in |
Inside Diameter | 6.2 mm |
Inside Diameter | 0.244 in |
Thickness | 4.5 mm |
Thickness | 0.177 in |
Colour | Black |
Compatible Screw Sizes (All) | M6 |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue