12SWS2506
Quantity | Unit price |
---|---|
500 - 2499 | R 0,9157 |
2500 - 9999 | R 0,8242 |
10000 + | R 0,7417 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 9.5 mm |
---|---|
Base Height | 0.374 in |
Base Outside Diameter | 12.7 mm |
Base Outside Diameter | 0.5 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 15.9 mm |
Flange Outside Diameter | 0.626 in |
Inside Diameter | 9.7 mm |
Inside Diameter | 0.382 in |
Thickness | 9.5 mm |
Thickness | 0.374 in |
Colour | Natural |
Compatible Screw Sizes (All) | 3/8 |
Washer Type | Bushing Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue