12SWS0940B
Quantity | Unit price |
---|---|
1000 - 4999 | R 4,7986 |
5000 - 9999 | R 4,3623 |
10000 + | R 3,9657 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 3.9 mm |
---|---|
Base Height | 0.154 in |
Base Outside Diameter | 8.0 mm |
Base Outside Diameter | 0.315 in |
Flange Height | 1.5 mm |
Flange Height | 0.059 in |
Flange Outside Diameter | 12.2 mm |
Flange Outside Diameter | 0.48 in |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.24 in |
Thickness | 1.5 mm |
Thickness | 0.059 in |
Colour | Black |
Washer Type | Shoulder Washer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue