Menu Search

Shoulder Washer 20.1 mm 31.9 mm 3.1 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

1090680000VR

350 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 9,2779
5000 + R 8,1747
Standard pack: 500

Order in multiple of 500

Total price:

R 4 638,95

500 x R 9,2779

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 20.8 mm
Base Outside Diameter 26.7 mm
Flange Height 3.1 mm
Flange Outside Diameter 31.9 mm
Inside Diameter 20.1 mm
Thickness 3.1 mm
Colour Natural
Washer Type Bushing Washer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us