Menu Search

Shoulder Washer 10.1 mm 19.8 mm 2.6 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

1090440000VR

16 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 22,7775
1000 + R 10,8464
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 277,75

100 x R 22,7775

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 9.2 mm
Base Outside Diameter 14.9 mm
Flange Height 2.6 mm
Flange Outside Diameter 19.8 mm
Inside Diameter 10.1 mm
Thickness 2.6 mm
Colour Natural
Washer Type Bushing Washer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us