018200000001
Quantity | Unit price |
---|---|
250 - 499 | R 6,3138 |
500 - 999 | R 5,9017 |
1000 + | R 4,5459 |
Base Height | 3.0 mm |
---|---|
Base Height | 0.118 in |
Base Outside Diameter | 21.6 mm |
Base Outside Diameter | 0.85 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 36.0 mm |
Flange Outside Diameter | 1.417 in |
Inside Diameter | 20.1 mm |
Inside Diameter | 0.791 in |
Thickness | 6.0 mm |
Thickness | 0.236 in |
Colour | Natural |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue