492769
Quantity | Unit price |
---|---|
100 - 999 | R 7,4957 |
1000 - 1999 | R 7,1294 |
2000 + | R 6,7349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 90 Degree Shelf Ticket Fixing |
---|---|
Display Orientation | Perpendicular |
Fixing Type | Push Fit |
Mounting Method | Clip On |
Full Material | Polyvinyl Chloride |
Colour | Clear |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Maximum Compatible Material Thickness | 2.0 mm |
Maximum Compatible Material Thickness | 0.079 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue