Menu Search

Snail Clip 62.0 mm 35.0 mm Adhesive

Snail clip has an adhesive pad and can be placed on shelf edges to hold the print in place. Ideal for use within the retail display or point-of-sale industries. It promotes special pricing and detailed information by clipping securely onto shelving, tag is not included. Made from Polycarbonate.
Item code:

496958

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 R 87,2005
300 - 599 R 37,4506
600 - 1199 R 35,8021
1200 + R 33,9281
Standard pack: 300

Order in multiple of 30

Total price:

R 2 616,02

30 x R 87,2005

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polycarbonate
Mounting Method Adhesive
Height 34.0 mm
Length 62.0 mm
Width 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us