Menu Search

Snail Clip 60.0 mm 35.0 mm Clip On

Snail clip can clip into place on shelf edges to hold print in place. Ideal for use within the retail display or point of sale industries. It promotes special pricing and detailed information by clipping securely onto shelving, tag is not included. Made from Polycarbonate.
Item code:

496955

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 1199 R 25,3756
1200 + R 24,0512
Standard pack: 300

Order in multiple of 300

Total price:

R 7 612,68

300 x R 25,3756

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polycarbonate
Mounting Method Clip On
Height 34.0 mm
Length 60.0 mm
Width 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us