Menu Search

Shelf Clamp T1 5.0 mm Zinc Alloy

This shelf clamp is ideal for strong holding and a good choice for use on thicker glass shelves. The plug in installation allows for easy application.
Item code:

494443

3 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 18,7816
100 - 999 R 10,4317
1000 - 1999 R 9,6514
2000 + R 9,1301
Standard pack: 100

Order in multiple of 10

Total price:

R 187,82

10 x R 18,7816

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Zinc Alloy
Projection Size 5.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us