SEI-3
Quantity | Unit price |
---|---|
1000 - 4999 | R 5,6795 |
5000 - 9999 | R 4,4382 |
10000 + | R 3,5928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material Flammability Standard | UL94 V-2 |
Distance Across Flats | 7.6 mm |
Distance Across Flats | 0.299 in |
Inside Diameter | 5.3 mm |
Inside Diameter | 0.209 in |
Insert Diameter | 5.3 mm |
Insert Diameter | 0.210 in |
Insert Length | 7.6 mm |
Insert Length | 0.300 in |
Outside Diameter | 9.9 mm |
Outside Diameter | 0.39 in |
Hole Configuration | 1 |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Thread Size | M3 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue