086060500002
Quantity | Unit price |
---|---|
250 - 499 | R 4,0674 |
500 - 999 | R 3,8281 |
1000 + | R 2,9508 |
Colour | Natural |
---|---|
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Thread Size | M6 |
Full Material | Polyamide 6.6 |
Screw Type | Set Screw |
Drive Type | Slotted Drive |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue