Menu Search

Fixed Position Hinge 35.0 mm (L) 30.0 mm (W) Black

Item code:

1334620

400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 565,7797
25 + R 254,4445
Standard pack: 25

Order any quantity

Total price:

R 565,78

1 x R 565,7797

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.3 mm
Maximum Torque 0.3 Nm
Overall Length 35.0 mm
Overall Thickness 3.3 mm
Overall Width 30.0 mm
Colour Black
Finish Anodised
Leaf Shape Rectangular
Material Aluminium
Mounting Hole Depression Countersunk
Number of Mounting Holes 4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us