Quantity | Unit price |
---|---|
1 - 24 | R 556,1612 |
25 + | R 211,8256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 3.3 mm |
---|---|
Leaf Thickness | 0.13 in |
Maximum Torque | 0.3 Nm |
Maximum Torque | 0.3 Nm |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Overall Thickness | 3.3 mm |
Overall Thickness | 0.13 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Colour | Clear |
Finish | Anodised |
Leaf Shape | Rectangular |
Material | Aluminium |
Mounting Hole Depression | Countersunk |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue