WCK-280-01A4-RT
Quantity | Unit price |
---|---|
1000 - 4999 | R 4,3175 |
5000 - 9999 | R 3,297 |
10000 + | R 2,8743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Length | 19.0 mm |
Base Length | 0.748 in |
Base Width | 19.0 mm |
Base Width | 0.748 in |
Clamp Width | 10.0 mm |
Clamp Width | 10.0 mm |
Inside Width | 10.0 mm |
Inside Width | 0.394 in |
Overall Height | 8.8 mm |
Overall Height | 0.346 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue