CBABS105A
Quantity | Unit price |
---|---|
1000 - 9999 | R 4,7623 |
10000 + | R 3,3077 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber Based Adhesive |
---|---|
Colour | Natural |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Adhesive Fix |
Base Length | 14.0 mm |
Base Length | 0.551 in |
Base Width | 14.0 mm |
Base Width | 0.551 in |
Locking Head Height A | 2.8 mm |
Locking Head Height A | 0.11 in |
Spacer Length | 3.5 mm |
Spacer Length | 0.138 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue