100407000002
Quantity | Unit price |
---|---|
25 - 249 | R 48,3704 |
250 - 999 | R 21,2542 |
1000 + | R 16,5222 |
Base Material | Acrylic Based Adhesive |
---|---|
Colour | Natural |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Adhesive Fix |
Base Length | 18.0 mm |
Base Length | 0.709 in |
Base Width | 18.0 mm |
Base Width | 0.709 in |
Locking Head Height A | 8.5 mm |
Locking Head Height A | 0.335 in |
Spacer Length | 11.9 mm |
Spacer Length | 0.469 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue