Quantity | Unit price |
---|---|
50 - 499 | R 4,7728 |
500 - 999 | R 2,198 |
1000 + | R 1,9725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Base Length | 19.5 mm |
Base Length | 0.768 in |
Base Width | 19.5 mm |
Base Width | 0.768 in |
Overall Diameter | 19.5 mm |
Overall Diameter | 0.768 in |
Colour | Natural |
Clip Style | Open |
Mounting Method | Adhesive |
Removability | Permanent |
Full Material | Polypropylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue