Menu Search

SentryLock (T) 350.0 mm (L) PP Blue

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1301528

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,1286
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 128,60

1000 x R 1,1286

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polypropylene
Length 350.0 mm
Width 13.9 mm
Thickness 3.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us