Menu Search

MeterLock 0.1 mm (T) 10.0 mm (L) Yellow

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1255496

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25000 + R 4,8239
Standard pack: 25000

Order in multiple of 25000

Total price:

R 120 597,50

25000 x R 4,8239

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material ABS
Length 10.0 mm
Width 5.0 mm
Thickness 0.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us