Menu Search

ZipLock 2.0 mm (T) 11.0 mm (L) PP Yellow

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1239571

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 + R 10,4915
Standard pack: 5000

Order in multiple of 5000

Total price:

R 52 457,50

5000 x R 10,4915

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride
Length 11.0 mm
Width 15.0 mm
Thickness 2.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us