Menu Search

Seal Washer M6 25.5 316 Stainless Steel

Seal washers are designed to create a tight seal between two components, preventing the entry and exit of contaminants or substances. The silicone on the washer helps it fit the surface and fill gaps or imperfections. Made of stainless steel, reusable and resistant to a temperature of -75C to +205C.
Item code:

20219727

89 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 86,1725
50 - 99 R 68,938
100 - 199 R 64,584
200 - 499 R 60,4115
500 + R 56,0575
Standard pack: 1

Order in multiple of 1

Total price:

R 86,17

1 x R 86,1725

Specifications

Imperial
Metric
SKU attributes
For thread d1 M6
d2 25.5
Material 316 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us