Menu Search

Screw on Glide 25.0 mm 5.0 mm PTFE;Steel Black

Screw On Glide includes a metal screw that can be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. It is easy to install by screwing it in and has a 4.5mm diameter screw hole. Black glide made from PTFE with a Steel Washer.
Item code:

499484

22 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 19,504
200 + R 9,6514
Standard pack: 200

Order in multiple of 20

Total price:

R 390,08

20 x R 19,504

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Diameter 25.0 mm
Height 5.0 mm
Screw Hole Diameter 4.5 mm
Shape Round
Colour Black
Full Material Polytetrafluoroethylene;Steel
Washer Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us