1220399
Quantity | Unit price |
---|---|
50 + | R 37,1116 |
Base Full Material | EPDM |
---|---|
Base Material | EPDM |
Base Shape | Hexagonal |
Colour | Grey |
Full Material | Galvanized Steel |
Mount Type | Screw Mount |
Type | Washing Machine Foot |
Base Diameter | 35.0 mm |
Base Diameter | 1.378 in |
Base Height | 10.5 mm |
Base Height | 0.413 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue