499427
Quantity | Unit price |
---|---|
50 - 249 | R 52,6393 |
250 - 499 | R 49,9905 |
500 - 749 | R 47,3839 |
750 - 999 | R 44,7491 |
1000 + | R 42,1002 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber |
---|---|
Base Shape | Round |
Colour | Black |
Full Material | Rubber;Steel |
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Base Height | 11.0 mm |
Base Height | 0.433 in |
Overall Height | 39.0 mm |
Overall Height | 1.535 in |
Stud Length | 28.0 mm |
Stud Length | 1.102 in |
Thread Size | M12 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue