Menu Search

Adjustable Feet Round 30.0 mm M6 18.0 mm Rubber;Steel

Black Steel Threaded Screw-On Foot can be used as a levelling device or bumper for small equipment.
Item code:

499421

6784 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + R 35,0553
Standard pack: 50

Order in multiple of 50

Total price:

R 1 752,77

50 x R 35,0553

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Rubber
Base Shape Round
Colour Black
Full Material Rubber;Steel
Base Diameter 30.0 mm
Base Height 11.0 mm
Overall Height 29.0 mm
Stud Length 18.0 mm
Thread Size M6
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us