Menu Search

Cable Tie Holder Screw-In 10 0.190 in PA Natural

This screw mount cable tie holder is manufactured from natural nylon and is rated to UL94 V-2. Can be used with a single cable tie to secure wiring harnesses in place.
Item code:

FTH-35-01

88517 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 3,8183
5000 - 9999 R 3,1561
10000 + R 2,7897
Standard pack: 1000

Order in multiple of 1000

Total price:

R 3 818,30

1000 x R 3,8183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Screw-In
Overall Length 19.0 mm
Overall Width 9.5 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Hole Diameter 5.1 mm
Standard UL
Standard RMS
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us