Menu Search

Cable Tie Holder Screw-In 8 0.190 in PA Natural

This screw mount cable tie holder is manufactured from natural nylon and is rated to UL94 V-2. Can be used with a single cable tie to secure wiring harnesses in place.
Item code:

FTH-1-01-M

18464 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 3,2406
5000 - 9999 R 2,5361
10000 + R 2,2261
Standard pack: 1000

Order in multiple of 1000

Total price:

R 3 240,60

1000 x R 3,2406

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Screw-In
Overall Length 19.1 mm
Overall Width 12.7 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Hole Diameter 4.3 mm
UL/CSA Description UL E71558
Standard UL
Standard RMS
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us