Menu Search

Threaded Screw Support 8.0 mm M3 Female Thread Fix

This locking bayonet nose spacer has a ribbed body and a bottom female thread for screwing into a base board or panel. This item is manufactured with material rated UL94-HB.
Item code:

TCBN-T2-M3-6-8

3590 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 6,4531
1000 - 4999 R 4,2568
5000 - 9999 R 3,7544
10000 + R 3,4333
Standard pack: 500

Order in multiple of 500

Total price:

R 3 226,55

500 x R 6,4531

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Hole A Fix Type Snap Lock Fix
Hole B Fix Type Female Thread Fix
Special Features Threaded
Compatible Thread Sizes (All) M3
Hole Diameter A 4.0 mm
Locking Head Height A 9.5 mm
Spacer Length 8.0 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 HB
Style 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us