552194
Quantity | Unit price |
---|---|
500 - 999 | R 16,0677 |
1000 - 4999 | R 11,3845 |
5000 + | R 8,947 |
Colour | Black |
---|---|
Hole A Fix Type | Threaded Fix |
Compatible Thread Sizes (All) | M4 |
Spacer Length | 30.0 mm |
Spacer Length | 1.181 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 HB |
Style | Female/Male |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue