Quantity | Unit price |
---|---|
10 - 99 | R 129,5109 |
100 - 499 | R 55,3317 |
500 + | R 51,1176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Catch Mechanism | Catch |
Colour | Grey |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 16.3 g |
Catch Weight | 16.3 g |
Overall Length | 45.0 mm |
Overall Length | 1.772 in |
Overall Width | 14.5 mm |
Overall Width | 0.571 in |
Plate Length | 26.0 mm |
Plate Length | 1.024 in |
Plate Thickness | 1.4 mm |
Plate Thickness | 0.055 in |
Plate Width | 12.0 mm |
Plate Width | 0.472 in |
Case Material | ABS |
Distance Between Fixing Holes | 36.0 mm |
Distance Between Fixing Holes | 1.417 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue