Menu Search

Scaffold Base Plate 216.0 mm 160.0 mm PP Yellow

Item code:

464959

29 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 79,1704
500 + R 75,2111
Standard pack: 50

Order in multiple of 50

Total price:

R 3 958,52

50 x R 79,1704

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Base Width 216.0 mm
Colour Yellow
Plate Width 160.0 mm
Full Material Polypropylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us