Menu Search

Vibration Mount Round M8 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497777

162 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 R 155,2931
40 - 139 R 121,4777
140 - 259 R 115,4164
260 - 379 R 109,3419
380 + R 103,2673
Standard pack: 20

Order in multiple of 20

Total price:

R 3 105,86

20 x R 155,2931

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male
Thread Size M8
Male thread length 25.0 mm
Base Diameter 30.0 mm
Base Height 25.0 mm
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us