Menu Search

Vibration Mount Round M6 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497770

673 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 224 R 73,5326
225 - 449 R 69,8507
450 - 719 R 66,1687
720 + R 62,50
Standard pack: 45

Order in multiple of 45

Total price:

R 3 308,97

45 x R 73,5326

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male
Thread Size M6
Male thread length 15.0 mm
Base Diameter 15.0 mm
Base Height 20.0 mm
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us