Quantity | Unit price |
---|---|
40 + | R 85,0304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Female to Female |
Thread Size | M4 |
Female thread length | 4.0 mm |
Female thread length | 4.0 mm |
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Base Height | 25.0 mm |
Base Height | 0.984 in |
Base Material | Rubber;Steel |
Full Material | Steel;Rubber |
Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue