Menu Search

Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Black

Saddle Washers designed for use during the assembly of round cross tubes. It can accommodate round tubes and fixes them in the required position, limiting excessive movement and vibration. Made of black colour and Nylon material.
Item code:

102057059901

5453 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 33,523
250 - 999 R 23,5538
1000 + R 18,9813
Standard pack: 50

Order in multiple of 50

Total price:

R 1 676,15

50 x R 33,523

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Nylon 6/6
Washer Shape Curved Round
Washer Type Saddle Washer
Thickness 1.0 mm
Inside Diameter 10.4 mm
Compatible Thread Sizes (All) M10
Hole Depth 5.0 mm
Compatible Tube Diameter Range 50.0 - 60.0 mm
Overall Height 11.7 mm
Height 14.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us