551136
Quantity | Unit price |
---|---|
200 + | R 26,4042 |
Overall Height | 8.5 mm |
---|---|
Overall Height | 0.335 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Tube Diameter | 28.6 mm |
Tube Diameter | 1.126 in |
Base Shape | Rectangular |
Colour | Clear |
Full Material | Felt;Acrylonitrile Butadiene Styrene |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue