Menu Search

Saddle Feet Round 32.0 mm 75.0 mm LDPE

Made for Black LDPE these Saddle Feet are easy to apply and are ideal as feet or as furniture door buffers. Does not have a centre pin.
Item code:

499286

707 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 25,2488
500 - 999 R 23,9667
1000 - 1499 R 22,7127
1500 - 1999 R 21,4446
2000 + R 20,1765
Standard pack: 100

Order in multiple of 100

Total price:

R 2 524,88

100 x R 25,2488

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 32.0 mm
Accessory Type Saddle Feet
Type No Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us