FCZF-0159-038
Quantity | Unit price |
---|---|
100 - 999 | R 16,47 |
1000 + | R 7,6296 |
Colour | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 15.9 mm |
Inside Diameter | 0.626 in |
Inside Height | 38.0 mm |
Inside Height | 1.496 in |
Temperature Range | -20 - 70 °C |
Temperature Range | -4 - 158 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue