155104369907
Quantity | Unit price |
---|---|
50 - 99 | R 12,4016 |
100 - 499 | R 8,8526 |
500 + | R 6,8189 |
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Compatible Thread Standard (All) | UNF, Metric |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.752 in |
Inside Height | 13.0 mm |
Inside Height | 0.512 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue